Ladder Rung Drop-Out, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
The Ladder Rung Drop-Out Plate allows compliance with specific bend radii (Fibre-Optic Cables), thus preventing possible cable breaks.
Available sizes listed below.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S06198 |
|
Ladder Rung Drop-Out, 6" Width, Hot Dip Mill Galvanized | 1 | 9S06198 | |
9S09198 |
|
Ladder Rung Drop-Out, 9" Width, Hot Dip Mill Galvanized | 1 | 9S09198 | |
9S12198 |
|
Ladder Rung Drop-Out, 12" Width, Hot Dip Mill Galvanized | 1 | 9S12198 | |
9S18198 |
|
Ladder Rung Drop-Out, 18" Width, Hot Dip Mill Galvanized | 1 | 9S18198 | |
9S24198 |
|
Ladder Rung Drop-Out, 24" Width, Hot Dip Mill Galvanized | 1 | 9S24198 | |
9S30198 |
|
Ladder Rung Drop-Out, 30" Width, Hot Dip Mill Galvanized | 1 | 9S30198 | |
9S36198 |
|
Ladder Rung Drop-Out, 36" Width, Hot Dip Mill Galvanized | 1 | 9S36198 | |
9S42198 |
|
Ladder Rung Drop-Out, 42" Width, Hot Dip Mill Galvanized | 1 | 9S42198 | |
9G06198 |
|
Ladder Rung Drop-Out, 6" Width, Hot Dip Galvanized | 1 | 9G06198 | |
9G09198 |
|
Ladder Rung Drop-Out, 9" Width, Hot Dip Galvanized | 1 | 9G09198 | |
9G12198 |
|
Ladder Rung Drop-Out, 12" Width, Hot Dip Galvanized | 1 | 9G12198 | |
9G18198 |
|
Ladder Rung Drop-Out, 18" Width, Hot Dip Galvanized | 1 | 9G18198 | |
9G24198 |
|
Ladder Rung Drop-Out, 24" Width, Hot Dip Galvanized | 1 | 9G24198 | |
9G30198 |
|
Ladder Rung Drop-Out, 30" Width, Hot Dip Galvanized | 1 | 9G30198 | |
9G36198 |
|
Ladder Rung Drop-Out, 36" Width, Hot Dip Galvanized | 1 | 9G36198 | |
9G42198 |
|
Ladder Rung Drop-Out, 42" Width, Hot Dip Galvanized | 1 | 9G42198 |
Hot-Dipped Galvanised
Strip Galvanised