Straight Reducer Splice Plate, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
For a concentric straight reduction, the dimension "W" is the total reduction.
For all size options, see the Part Number Builder graphic below using the following variables:
ǂǂ = Tray System
* = Type of Material
(S = Hot Dip Mill Galvanized
G = Hot Dip Galvanized)
For example: The part number for a Straight Reducer Splice Plate, with a width of 12", to be used with 248S Ladder Tray would be: 248S12237.
248 = Tray System
S = Type of Material (Hot Dip Mill Galvanized)
12 = Total Reduction Width in Inches*
237 = Corresponding sku suffix for a Straight Reducer
Splice Plate.
*Box contains (2) 6" Reducer Splice Plates, for a total reduction of 12".
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248S03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 248 Ladder Tray, Hot Dip Mill Galvanized | 248S03237 | ||
346S03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 346 Ladder Tray, Hot Dip Mill Galvanized | 346S03237 | ||
258S03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 258 Ladder Tray, Hot Dip Mill Galvanized | 258S03237 | ||
268S03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 268 Ladder Tray, Hot Dip Mill Galvanized | 268S03237 | ||
366S03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 366 Ladder Tray, Hot Dip Mill Galvanized | 366S03237 | ||
364S03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 364 Ladder Tray, Hot Dip Mill Galvanized | 364S03237 | ||
248G03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 248 Ladder Tray, Hot Dip Galvanized | 248G03237 | ||
346G03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 346 Ladder Tray, Hot Dip Galvanized | 346G03237 | ||
258G03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 258 Ladder Tray, Hot Dip Galvanized | 258G03237 | ||
268G03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 268 Ladder Tray, Hot Dip Galvanized | 268G03237 | ||
366G03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 366 Ladder Tray, Hot Dip Galvanized | 366G03237 | ||
364G03237 |
|
Straight Reducer Splice Plate, 3" Reduction, for 364 Ladder Tray, Hot Dip Galvanized | 364G03237 |
Hot-Dipped Galvanised
Strip Galvanised
Description