Offset Reducer Splice Plate, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Where application calls for a left or right hand reduction, Chalfant reducing splice plates are sold with a standard splice plate ǂǂ * SP200.
For all size options, see the Part Number Builder graphic below using the following variables:
ǂǂ = Tray System
* = Type of Material
(S = Hot Dip Mill Galvanized
G = Hot Dip Galvanized)
For example: The part number for an Offset Reducer Splice Plate, with a width of 12", to be used with 248S Ladder Tray would be: 248S12236.
248 = Tray System
S = Type of Material (Hot Dip Mill Galvanized)
12 = Total Reduction Width in Inches
236 = Corresponding sku suffix for an Offset Reducer
Splice Plate.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248S03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 248 Ladder Tray, Hot Dip Mill Galvanized | 248S03236 | ||
346S03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 346 Ladder Tray, Hot Dip Mill Galvanized | 346S03236 | ||
258S03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 258 Ladder Tray, Hot Dip Mill Galvanized | 258S03236 | ||
268S03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 268 Ladder Tray, Hot Dip Mill Galvanized | 268S03236 | ||
366S03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 366 Ladder Tray, Hot Dip Mill Galvanized | 366S03236 | ||
364S03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 364 Ladder Tray, Hot Dip Mill Galvanized | 364S03236 | ||
248G03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 248 Ladder Tray, Hot Dip Galvanized | 248G03236 | ||
346G03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 346 Ladder Tray, Hot Dip Galvanized | 346G03236 | ||
258G03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 258 Ladder Tray, Hot Dip Galvanized | 258G03236 | ||
268G03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 268 Ladder Tray, Hot Dip Galvanized | 268G03236 | ||
366G03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 366 Ladder Tray, Hot Dip Galvanized | 366G03236 | ||
364G03236 |
|
Offset Reducer Splice Plate, 3" Reduction, for 364 Ladder Tray, Hot Dip Galvanized | 364G03236 |
Hot-Dipped Galvanised
Strip Galvanised
Description