Adapter Splice Plate, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All splice plates are shipped in pairs with necessary stainless steel hardware.
Anti-oxide compound is not needed behind plates - Per NEMA VE-2.
*Special Order
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9SSP286 |
|
Adapter Splice Plate, Hot Dip Mill Galvanized, 8" to 6" | 9SSP286 | ||
9SSP265 |
|
Adapter Splice Plate, Hot Dip Mill Galvanized, 6" to 5" | 9SSP265 | ||
9SSP264 |
|
Adapter Splice Plate, Hot Dip Mill Galvanized, 6" to 4" | 9SSP264 | ||
9SSP254 |
|
Adapter Splice Plate, Hot Dip Mill Galvanized, 5" to 4" | 9SSP254 | ||
9GSP286 |
|
Adapter Splice Plate, Hot Dip Galvanized, 8" to 6" | 9GSP286 | ||
9GSP265 |
|
Adapter Splice Plate, Hot Dip Galvanized, 6" to 5" | 9GSP265 | ||
9GSP264 |
|
Adapter Splice Plate, Hot Dip Galvanized, 6" to 4" | 9GSP264 | ||
9GSP254 |
|
Adapter Splice Plate, Hot Dip Galvanized, 5" to 4" | 9GSP254 |
Hot-Dipped Galvanised
Strip Galvanised