Fitting Covers, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with a 7 for the
Flanged style cover, or a 67 for a Flat
cover style.
Example:
246S06050 = 90° Outside Bend, Hot Dip Mill Galvanized.
7S06050 = Flanged Style Cover for 90° Outside Bend.
67S06050 = Flat Style Cover for 90° Outside Bend.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7S06030 |
|
Flanged Style Cover for 90° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized . | 1 | 7S06030 | |
67S06030 |
|
Flat Style Cover for 90° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized. | 1 | 67S06030 | |
7S06025 |
|
Flanged Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized. | 1 | 7S06025 | |
67S06025 |
|
Flat Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized. | 1 | 67S06025 | |
7S06020 |
|
Flanged Style Cover for 45° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized. | 1 | 7S06020 | |
67S06020 |
|
Flat Style Cover for 45° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized. | 1 | 67S06020 | |
7S06015 |
|
Flanged Style Cover for 30° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized. | 1 | 7S06015 | |
67S06015 |
|
Flat Style Cover for 30° Horizontal Bend, 12" Radius, for 6" Width Tray, Hot Dip Mill Galvanized. | 1 | 67S06015 |
Strip Galvanised