Vertical Tee Down, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation.
Each Vertical Tee is furnished with two (2) pairs of Splice Plates and sixteen (16) 9TBN302 Nut and Bolt Assemblies.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
246S06095 |
|
Vertical Tee Down, 12" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 1 | 246S06095 | |
246S06097 |
|
Vertical Tee Down, 24" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 1 | 246S06097 | |
246S06098 |
|
Vertical Tee Down, 36" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 1 | 246S06098 | |
246S06099 |
|
Vertical Tee Down, 48" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 1 | 246S06099 | |
246G06095 |
|
Vertical Tee Down, 12" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 1 | 246G06095 | |
246G06097 |
|
Vertical Tee Down, 24" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 1 | 246G06097 | |
246G06098 |
|
Vertical Tee Down, 36" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 1 | 246G06098 | |
246G06099 |
|
Vertical Tee Down, 48" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 1 | 246G06099 |
Hot-Dipped Galvanised
Strip Galvanised
Description