90° Vertical Support Riser, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation.
Each Riser comes with a pair of (2) Splice Plates and eight (8) 9TBN302 Nut and Bolt Assemblies.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
246S06090 |
|
90° Vertical Support Riser, 12" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 246S06090 | ||
246S06092 |
|
90° Vertical Support Riser, 24" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 246S06092 | ||
246S06093 |
|
90° Vertical Support Riser, 36" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 246S06093 | ||
246S06094 |
|
90° Vertical Support Riser, 48" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 246S06094 | ||
246G06090 |
|
90° Vertical Support Riser, 12" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 246G06090 | ||
246G06092 |
|
90° Vertical Support Riser, 24" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 246G06092 | ||
246G06093 |
|
90° Vertical Support Riser, 36" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 246G06093 | ||
246G06094 |
|
90° Vertical Support Riser, 48" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 246G06094 |
Hot-Dipped Galvanised
Strip Galvanised
Description