Ladder Tray Cross, Steel
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation.
Each Cross Fitting comes with three pairs (6) of Splice Plates and twenty four (24) 9TBN302 Nut and Bolt Assemblies.
Expansion & Reducer Crosses can be custom fabricated. Specify various widths couter clockwise (using drawing at right) starting at left.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
246S06080 |
|
Cross, 12" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 1 | 246S06080 | |
246S06082 |
|
Cross, 24" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 1 | 246S06082 | |
246S06083 |
|
Cross, 30" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 1 | 246S06083 | |
246S06084 |
|
Cross, 48" Radius, 6" Width, for 4" Height, Hot Dip Mill Galvanized Ladder Tray | 1 | 246S06084 | |
246G06080 |
|
Cross, 12" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 1 | 246G06080 | |
246G06082 |
|
Cross, 24" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 1 | 246G06082 | |
246G06083 |
|
Cross, 30" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 1 | 246G06083 | |
246G06084 |
|
Cross, 48" Radius, 6" Width, for 4" Height, Hot Dip Galvanized Ladder Tray | 1 | 246G06084 |
Hot-Dipped Galvanised
Strip Galvanised
Description