366 - 6" Side Height, Heavy Duty, Stainless Steel Ladder Tray
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
366T = 304L Stainless Steel
366Z = 316L Stainless Steel
Side Height - 6.3"
Load Depth - 5.2"
NEMA Load / Span Rating - 20B / 16C
Cable Loading (lb/ft) -
10' Span - 327 (lb/ft)
12' Span - 225 (lb/ft)
14' Span - 164 (lb/ft)
16' Span - 125 (lb/ft)
18' Span - 96 (lb/ft)
20' Span - 78 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
366T06010-09 |
|
Stainless Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 366T06010-09 | |
366T09010-09 |
|
Stainless Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 366T09010-09 | |
366T12010-09 |
|
Stainless Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 366T12010-09 | |
366T18010-09 |
|
Stainless Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 366T18010-09 | |
366T24010-09 |
|
Stainless Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 366T24010-09 | |
366T30010-09 |
|
Stainless Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 366T30010-09 | |
366T36010-09 |
|
Stainless Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 366T36010-09 | |
366T42010-09 |
|
Stainless Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 366T42010-09 | |
366T06010-09L |
|
Stainless Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 366T06010-09L | |
366T09010-09L |
|
Stainless Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 366T09010-09L | |
366T12010-09L |
|
Stainless Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 366T12010-09L | |
366T18010-09L |
|
Stainless Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 366T18010-09L | |
366T24010-09L |
|
Stainless Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 366T24010-09L | |
366T30010-09L |
|
Stainless Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 366T30010-09L | |
366T36010-09L |
|
Stainless Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 366T36010-09L | |
366T42010-09L |
|
Stainless Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 366T42010-09L | |
366Z06010-09 |
|
Stainless Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 366Z06010-09 | |
366Z09010-09 |
|
Stainless Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 366Z09010-09 | |
366Z12010-09 |
|
Stainless Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 366Z12010-09 | |
366Z18010-09 |
|
Stainless Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 366Z18010-09 | |
366Z24010-09 |
|
Stainless Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 366Z24010-09 | |
366Z30010-09 |
|
Stainless Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 366Z30010-09 | |
366Z36010-09 |
|
Stainless Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 366Z36010-09 | |
366Z42010-09 |
|
Stainless Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 366Z42010-09 | |
366Z06010-09L |
|
Stainless Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 366Z06010-09L | |
366Z09010-09L |
|
Stainless Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 366Z09010-09L | |
366Z12010-09L |
|
Stainless Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 366Z12010-09L | |
366Z18010-09L |
|
Stainless Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 366Z18010-09L | |
366Z24010-09L |
|
Stainless Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 366Z24010-09L | |
366Z30010-09L |
|
Stainless Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 366Z30010-09L | |
366Z36010-09L |
|
Stainless Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 366Z36010-09L | |
366Z42010-09L |
|
Stainless Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 366Z42010-09L |
Stainless Steel 304
Stainless Steel 316