268 - 6" Side Height, Stainless Steel Ladder Tray
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
268T = 304L Stainless Steel
268Z = 316L Stainless Steel
Side Height - 6.3"
Load Depth - 5.2"
NEMA Load / Span Rating - 16C / 12C
Cable Loading (lb/ft) -
8' Span - 272 (lb/ft)
10' Span - 174 (lb/ft)
12' Span - 121 (lb/ft)
14' Span - 89 (lb/ft)
16' Span - 68 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
268T06010-09 |
|
Stainless Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 268T06010-09 | |
268T09010-09 |
|
Stainless Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 268T09010-09 | |
268T12010-09 |
|
Stainless Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 268T12010-09 | |
268T18010-09 |
|
Stainless Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 268T18010-09 | |
268T24010-09 |
|
Stainless Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 268T24010-09 | |
268T30010-09 |
|
Stainless Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 268T30010-09 | |
268T36010-09 |
|
Stainless Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 268T36010-09 | |
268T42010-09 |
|
Stainless Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 268T42010-09 | |
268T06010-09L |
|
Stainless Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 268T06010-09L | |
268T09010-09L |
|
Stainless Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 268T09010-09L | |
268T12010-09L |
|
Stainless Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 268T12010-09L | |
268T18010-09L |
|
Stainless Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 268T18010-09L | |
268T24010-09L |
|
Stainless Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 268T24010-09L | |
268T30010-09L |
|
Stainless Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 268T30010-09L | |
268T36010-09L |
|
Stainless Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 268T36010-09L | |
268T42010-09L |
|
Stainless Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 268T42010-09L | |
268Z06010-09 |
|
Stainless Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 268Z06010-09 | |
268Z09010-09 |
|
Stainless Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 268Z09010-09 | |
268Z12010-09 |
|
Stainless Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 268Z12010-09 | |
268Z18010-09 |
|
Stainless Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 268Z18010-09 | |
268Z24010-09 |
|
Stainless Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 268Z24010-09 | |
268Z30010-09 |
|
Stainless Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 268Z30010-09 | |
268Z36010-09 |
|
Stainless Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 268Z36010-09 | |
268Z42010-09 |
|
Stainless Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 268Z42010-09 | |
268Z06010-09L |
|
Stainless Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 268Z06010-09L | |
268Z09010-09L |
|
Stainless Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 268Z09010-09L | |
268Z12010-09L |
|
Stainless Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 268Z12010-09L | |
268Z18010-09L |
|
Stainless Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 268Z18010-09L | |
268Z24010-09L |
|
Stainless Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 268Z24010-09L | |
268Z30010-09L |
|
Stainless Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 268Z30010-09L | |
268Z36010-09L |
|
Stainless Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 268Z36010-09L | |
268Z42010-09L |
|
Stainless Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 268Z42010-09L |
Stainless Steel 304
Stainless Steel 316