248 - 4" Side Height, Light Duty, Stainless Steel Ladder Tray
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
248T = 304L Stainless Steel
248Z = 316L Stainless Steel
Side Height - 4"
Load Depth - 3"
NEMA Load / Span Rating - 12B
Cable Loading (lb/ft) -
6' Span - 340 (lb/ft)
8' Span - 191 (lb/ft)
10' Span - 122 (lb/ft)
12' Span - 85 (lb/ft)
14' Span - 62 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248T06010-09 |
|
Stainless Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 248T06010-09 | |
248T09010-09 |
|
Stainless Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 248T09010-09 | |
248T12010-09 |
|
Stainless Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 248T12010-09 | |
248T18010-09 |
|
Stainless Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 248T18010-09 | |
248T24010-09 |
|
Stainless Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 248T24010-09 | |
248T30010-09 |
|
Stainless Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 248T30010-09 | |
248T36010-09 |
|
Stainless Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 248T36010-09 | |
248T42010-09 |
|
Stainless Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, 304L | 1 - 12' Length | 248T42010-09 | |
248T06010-09L |
|
Stainless Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 248T06010-09L | |
248T09010-09L |
|
Stainless Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 248T09010-09L | |
248T12010-09L |
|
Stainless Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 248T12010-09L | |
248T18010-09L |
|
Stainless Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 248T18010-09L | |
248T24010-09L |
|
Stainless Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 248T24010-09L | |
248T30010-09L |
|
Stainless Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 248T30010-09L | |
248T36010-09L |
|
Stainless Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 248T36010-09L | |
248T42010-09L |
|
Stainless Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, 304L | 1 - 24' Length | 248T42010-09L | |
248Z06010-09 |
|
Stainless Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 248Z06010-09 | |
248Z09010-09 |
|
Stainless Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 248Z09010-09 | |
248Z12010-09 |
|
Stainless Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 248Z12010-09 | |
248Z18010-09 |
|
Stainless Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 248Z18010-09 | |
248Z24010-09 |
|
Stainless Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 248Z24010-09 | |
248Z30010-09 |
|
Stainless Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 248Z30010-09 | |
248Z36010-09 |
|
Stainless Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 248Z36010-09 | |
248Z42010-09 |
|
Stainless Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, 316L | 1 - 12' Length | 248Z42010-09 | |
248Z06010-09L |
|
Stainless Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 248Z06010-09L | |
248Z09010-09L |
|
Stainless Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 248Z09010-09L | |
248Z12010-09L |
|
Stainless Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 248Z12010-09L | |
248Z18010-09L |
|
Stainless Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 248Z18010-09L | |
248Z24010-09L |
|
Stainless Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 248Z24010-09L | |
248Z30010-09L |
|
Stainless Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 248Z30010-09L | |
248Z36010-09L |
|
Stainless Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 248Z36010-09L | |
248Z42010-09L |
|
Stainless Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, 316L | 1 - 24' Length | 248Z42010-09L |
Stainless Steel 304
Stainless Steel 316