364 - 6" Side Height, Heavy Duty, Steel Ladder Tray
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
364S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating. 1.06 Mils Thick.
364G = Hot Dip Galvanized to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Side Height - 6.3"
Load Depth - 5.3"
NEMA Load / Span Rating - 20C / 16C
Cable Loading (lb/ft) -
12' Span - 282 (lb/ft)
14' Span - 206 (lb/ft)
16' Span - 156 (lb/ft)
18' Span - 122 (lb/ft)
20' Span - 100 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
364S06010-09 |
|
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 364S06010-09 | |
364S09010-09 |
|
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 364S09010-09 | |
364S12010-09 |
|
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 364S12010-09 | |
364S18010-09 |
|
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 364S18010-09 | |
364S24010-09 |
|
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 364S24010-09 | |
364S30010-09 |
|
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 364S30010-09 | |
364S36010-09 |
|
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 364S36010-09 | |
364S42010-09 |
|
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 364S42010-09 | |
364S06010-09L |
|
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 364S06010-09L | |
364S09010-09L |
|
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 364S09010-09L | |
364S12010-09L |
|
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 364S12010-09L | |
364S18010-09L |
|
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 364S18010-09L | |
364S24010-09L |
|
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 364S24010-09L | |
364S30010-09L |
|
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 364S30010-09L | |
364S36010-09L |
|
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 364S36010-09L | |
364S42010-09L |
|
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 364S42010-09L | |
364G06010-09 |
|
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 364G06010-09 | |
364G09010-09 |
|
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 364G09010-09 | |
364G12010-09 |
|
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 364G12010-09 | |
364G18010-09 |
|
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 364G18010-09 | |
364G24010-09 |
|
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 364G24010-09 | |
364G30010-09 |
|
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 364G30010-09 | |
364G36010-09 |
|
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 364G36010-09 | |
364G42010-09 |
|
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 364G42010-09 | |
364G06010-09L |
|
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 364G06010-09L | |
364G09010-09L |
|
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 364G09010-09L | |
364G12010-09L |
|
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 364G12010-09L | |
364G18010-09L |
|
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 364G18010-09L | |
364G24010-09L |
|
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 364G24010-09L | |
364G30010-09L |
|
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 364G30010-09L | |
364G36010-09L |
|
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 364G36010-09L | |
364G42010-09L |
|
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 364G42010-09L |
Hot-Dipped Galvanised
Strip Galvanised