366 - 6" Side Height, Heavy Duty, Steel Ladder Tray
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
366S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating. 1.06 Mils Thick.
366G = Hot Dip Galvanized to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Side Height - 6.3"
Load Depth - 5.2"
NEMA Load / Span Rating - 20B / 16C
Cable Loading (lb/ft) -
10' Span - 327 (lb/ft)
12' Span - 225 (lb/ft)
14' Span - 164 (lb/ft)
16' Span - 125 (lb/ft)
18' Span - 96 (lb/ft)
20' Span - 78 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
366S06010-09 |
|
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 366S06010-09 | |
366S09010-09 |
|
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 366S09010-09 | |
366S12010-09 |
|
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 366S12010-09 | |
366S18010-09 |
|
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 366S18010-09 | |
366S24010-09 |
|
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 366S24010-09 | |
366S30010-09 |
|
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 366S30010-09 | |
366S36010-09 |
|
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 366S36010-09 | |
366S42010-09 |
|
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 366S42010-09 | |
366S06010-09L |
|
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 366S06010-09L | |
366S09010-09L |
|
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 366S09010-09L | |
366S12010-09L |
|
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 366S12010-09L | |
366S18010-09L |
|
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 366S18010-09L | |
366S24010-09L |
|
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 366S24010-09L | |
366S30010-09L |
|
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 366S30010-09L | |
366S36010-09L |
|
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 366S36010-09L | |
366S42010-09L |
|
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 366S42010-09L | |
366G06010-09 |
|
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 366G06010-09 | |
366G09010-09 |
|
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 366G09010-09 | |
366G12010-09 |
|
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 366G12010-09 | |
366G18010-09 |
|
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 366G18010-09 | |
366G24010-09 |
|
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 366G24010-09 | |
366G30010-09 |
|
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 366G30010-09 | |
366G36010-09 |
|
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 366G36010-09 | |
366G42010-09 |
|
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 366G42010-09 | |
366G06010-09L |
|
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 366G06010-09L | |
366G09010-09L |
|
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 366G09010-09L | |
366G12010-09L |
|
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 366G12010-09L | |
366G18010-09L |
|
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 366G18010-09L | |
366G24010-09L |
|
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 366G24010-09L | |
366G30010-09L |
|
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 366G30010-09L | |
366G36010-09L |
|
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 366G36010-09L | |
366G42010-09L |
|
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 366G42010-09L |
Hot-Dipped Galvanised
Strip Galvanised