268 - 6" Side Height, Steel Ladder Tray
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
268S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating. 1.06 Mils Thick.
268G = Hot Dip Galvanized to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Side Height - 6.3"
Load Depth - 5.2"
NEMA Load / Span Rating - 16A / 12C
Cable Loading (lb/ft) -
8' Span - 272 (lb/ft)
10' Span - 174 (lb/ft)
12' Span - 121 (lb/ft)
14' Span - 89 (lb/ft)
16' Span - 68 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
268S06010-09 |
|
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 268S06010-09 | |
268S09010-09 |
|
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 268S09010-09 | |
268S12010-09 |
|
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 268S12010-09 | |
268S18010-09 |
|
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 268S18010-09 | |
268S24010-09 |
|
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 268S24010-09 | |
268S30010-09 |
|
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 268S30010-09 | |
268S36010-09 |
|
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 268S36010-09 | |
268S42010-09 |
|
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 268S42010-09 | |
268S06010-09L |
|
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 268S06010-09L | |
268S09010-09L |
|
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 268S09010-09L | |
268S12010-09L |
|
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 268S12010-09L | |
268S18010-09L |
|
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 268S18010-09L | |
268S24010-09L |
|
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 268S24010-09L | |
268S30010-09L |
|
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 268S30010-09L | |
268S36010-09L |
|
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 268S36010-09L | |
268S42010-09L |
|
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 268S42010-09L | |
268G06010-09 |
|
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 268G06010-09 | |
268G09010-09 |
|
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 268G09010-09 | |
268G12010-09 |
|
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 268G12010-09 | |
268G18010-09 |
|
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 268G18010-09 | |
268G24010-09 |
|
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 268G24010-09 | |
268G30010-09 |
|
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 268G30010-09 | |
268G36010-09 |
|
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 268G36010-09 | |
268G42010-09 |
|
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 268G42010-09 | |
268G06010-09L |
|
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 268G06010-09L | |
268G09010-09L |
|
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 268G09010-09L | |
268G12010-09L |
|
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 268G12010-09L | |
268G18010-09L |
|
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 268G18010-09L | |
268G24010-09L |
|
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 268G24010-09L | |
268G30010-09L |
|
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 268G30010-09L | |
268G36010-09L |
|
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 268G36010-09L | |
268G42010-09L |
|
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 268G42010-09L |
Hot-Dipped Galvanised
Strip Galvanised