258 - 5" Side Height, Steel Ladder Tray

258S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating. 1.06 Mils Thick.

258G = Hot Dip Galvanized to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)

Side Height - 5"
Load Depth - 4"

NEMA Load / Span Rating - 16A

Cable Loading (lb/ft) -
            8' Span - 237 (lb/ft)
          10' Span - 150 (lb/ft)
          12' Span - 102 (lb/ft)
          14' Span -   74 (lb/ft)
          16' Span -   55 (lb/ft)

*Rung spacing available in 6", 9", 12", and 18".

Refer to part number chart to the right for all custom sizes and styles.

Type Name Pack pcs.
Weight
lb/100pc
Sku
258S06010-09
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 12' Length 258S06010-09
258S09010-09
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 12' Length 258S09010-09
258S12010-09
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 12' Length 258S12010-09
258S18010-09
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 12' Length 258S18010-09
258S24010-09
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 12' Length 258S24010-09
258S30010-09
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 12' Length 258S30010-09
258S36010-09
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 12' Length 258S36010-09
258S42010-09
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 12' Length 258S42010-09
258S06010-09L
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 24' Length 258S06010-09L
258S09010-09L
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 24' Length 258S09010-09L
258S12010-09L
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 24' Length 258S12010-09L
258S18010-09L
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 24' Length 258S18010-09L
258S24010-09L
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 24' Length 258S24010-09L
258S30010-09L
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 24' Length 258S30010-09L
258S36010-09L
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 24' Length 258S36010-09L
258S42010-09L
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized 1 - 24' Length 258S42010-09L
258G06010-09
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 12' Length 258G06010-09
258G09010-09
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 12' Length 258G09010-09
258G12010-09
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 12' Length 258G12010-09
258G18010-09
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 12' Length 258G18010-09
258G24010-09
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 12' Length 258G24010-09
258G30010-09
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 12' Length 258G30010-09
258G36010-09
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 12' Length 258G36010-09
258G42010-09
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 12' Length 258G42010-09
258G06010-09L
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 24' Length 258G06010-09L
258G09010-09L
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 24' Length 258G09010-09L
258G12010-09L
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 24' Length 258G12010-09L
258G18010-09L
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 24' Length 258G18010-09L
258G24010-09L
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 24' Length 258G24010-09L
258G30010-09L
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 24' Length 258G30010-09L
258G36010-09L
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 24' Length 258G36010-09L
258G42010-09L
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized 1 - 24' Length 258G42010-09L
FTHot-Dipped Galvanised
FSStrip Galvanised