248 - 4" Side Height, Light Duty, Steel Ladder Tray
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
248S = Hot Dip Mill Galvanized to ASTM 653A
G-90 coating. 1.06 Mils Thick.
248G = Hot Dip Galvanized to ASTM 123-B2
2.55 Mils Thick (Replaced ASTM 386)
Side Height - 4"
Load Depth - 3"
NEMA Load / Span Rating - 12B
Cable Loading (lb/ft) -
6' Span - 340 (lb/ft)
8' Span - 191 (lb/ft)
10' Span - 122 (lb/ft)
12' Span - 85 (lb/ft)
14' Span - 62 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
248S06010-09 |
|
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 248S06010-09 | |
248S09010-09 |
|
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 248S09010-09 | |
248S12010-09 |
|
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 248S12010-09 | |
248S18010-09 |
|
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 248S18010-09 | |
248S24010-09 |
|
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 248S24010-09 | |
248S30010-09 |
|
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 248S30010-09 | |
248S36010-09 |
|
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 248S36010-09 | |
248S42010-09 |
|
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 12' Length | 248S42010-09 | |
248S06010-09L |
|
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 248S06010-09L | |
248S09010-09L |
|
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 248S09010-09L | |
248S12010-09L |
|
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 248S12010-09L | |
248S18010-09L |
|
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 248S18010-09L | |
248S24010-09L |
|
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 248S24010-09L | |
248S30010-09L |
|
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 248S30010-09L | |
248S36010-09L |
|
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 248S36010-09L | |
248S42010-09L |
|
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Mill Galvanized | 1 - 24' Length | 248S42010-09L | |
248G06010-09 |
|
Steel Ladder Tray, 6" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 248G06010-09 | |
248G09010-09 |
|
Steel Ladder Tray, 9" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 248G09010-09 | |
248G12010-09 |
|
Steel Ladder Tray, 12" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 248G12010-09 | |
248G18010-09 |
|
Steel Ladder Tray, 18" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 248G18010-09 | |
248G24010-09 |
|
Steel Ladder Tray, 24" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 248G24010-09 | |
248G30010-09 |
|
Steel Ladder Tray, 30" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 248G30010-09 | |
248G36010-09 |
|
Steel Ladder Tray, 36" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 248G36010-09 | |
248G42010-09 |
|
Steel Ladder Tray, 42" Width, 12' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 12' Length | 248G42010-09 | |
248G06010-09L |
|
Steel Ladder Tray, 6" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 248G06010-09L | |
248G09010-09L |
|
Steel Ladder Tray, 9" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 248G09010-09L | |
248G12010-09L |
|
Steel Ladder Tray, 12" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 248G12010-09L | |
248G18010-09L |
|
Steel Ladder Tray, 18" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 248G18010-09L | |
248G24010-09L |
|
Steel Ladder Tray, 24" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 248G24010-09L | |
248G30010-09L |
|
Steel Ladder Tray, 30" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 248G30010-09L | |
248G36010-09L |
|
Steel Ladder Tray, 36" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 248G36010-09L | |
248G42010-09L |
|
Steel Ladder Tray, 42" Width, 24' Length, 9" Rung Spacing, Hot Dip Galvanized | 1 - 24' Length | 248G42010-09L |
Hot-Dipped Galvanised
Strip Galvanised