Stand-Off Bracket
Stand-off bracket for cable trays and mesh cable trays.
Type | Name | Pack pcs. | Weight lb/100pc | Sku | |
---|---|---|---|---|---|
DBL 50 100 FS |
|
Stand-Off Bracket, 2" Height, 4" Width, Strip-Galvanized | 20 | 34.17 | 6015506 |
DBL 50 150 FS |
|
Stand-Off Bracket, 2" Height, 6" Width, Strip-Galvanized | 20 | 41.45 | 6015514 |
DBL 50 200 FS |
|
Stand-Off Bracket, 2" Height, 8" Width, Strip-Galvanized | 20 | 46.30 | 6015522 |
DBL 50 300 FS |
|
Stand-Off Bracket, 2" Height, 12" Width, Strip-Galvanized | 20 | 81.35 | 6015530 |
DBL 50 400 FS |
|
Stand-Off Bracket, 2" Height, 16" Width, Strip-Galvanized | 20 | 102.07 | 6015549 |
DBL 50 500 FS |
|
Stand-Off Bracket, 2" Height, 20" Width, Strip-Galvanized | 25 | 126.10 | 6015552 |
DBL 50 600 FS |
|
Stand-Off Bracket, 2" Height, 24" Width, Strip-Galvanized | 20 | 145.06 | 6015555 |
DBL 50 100 FT |
|
Stand-Off Bracket, 2" Height, 4" Width, Hot-Dip Galvanized | 20 | 35.30 | 6015565 |
DBL 50 150 FT |
|
Stand-Off Bracket, 2" Height, 6" Width, Hot-Dip Galvanized | 20 | 42.77 | 6015573 |
DBL 50 200 FT |
|
Stand-Off Bracket, 2" Height, 8" Width, Hot-Dip Galvanized | 20 | 48.50 | 6015581 |
DBL 50 300 FT |
|
Stand-Off Bracket, 2" Height, 12" Width, Hot-Dip Galvanized | 20 | 83.78 | 6015603 |
DBL 50 400 FT |
|
Stand-Off Bracket, 2" Height, 16" Width, Hot-Dip Galvanized | 20 | 105.16 | 6015611 |
DBL 50 500 FT |
|
Stand-Off Bracket, 2" Height, 20" Width, Hot-Dip Galvanized | 25 | 129.85 | 6015614 |
DBL 50 600 FT |
|
Stand-Off Bracket, 2" Height, 24" Width, Hot-Dip Galvanized | 20 | 149.47 | 6015617 |
FTHot-Dipped Galvanised
FSStrip Galvanised