Wall and Support Bracket, AW 15
Wall and support bracket with welded head plate and two fastening holes.
The double-perforated bracket offers the special option of double anchoring on lightweight partitions and light masonry.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
AW 15 11 FT 2L |
|
Wall and Support Bracket, AW 15, 4" Width, Hot Dipped | 30 | 35.27 | 6420909 |
AW 15 16 FT 2L |
|
Wall and Support Bracket, AW 15, 6" Width, Hot Dipped | 30 | 44.09 | 6420912 |
AW 15 21 FT 2L |
|
Wall and Support Bracket, AW 15, 8" Width, Hot Dipped | 30 | 63.93 | 6420915 |
AW 15 31 FT 2L |
|
Wall and Support Bracket, AW 15, 12" Width, Hot Dipped | 30 | 92.59 | 6420918 |
AW 15 41 FT 2L |
|
Wall and Support Bracket, AW 15, 16" Width, Hot Dipped | 30 | 127.87 | 6420921 |
AW 15 51 FT 2L |
|
Wall and Support Bracket, AW 15, 20" Width, Hot Dipped | 20 | 158.73 | 6420924 |
AW 15 61 FT 2L |
|
Wall and Support Bracket, AW 15, 24" Width, Hot Dipped | 18 | 200.62 | 6420927 |
Hot-Dipped Galvanised