Wall and Support Bracket, AW 15
Light-duty wall and support bracket with welded head plate.
Fastening of the bracket to the U support of width 400 mm or greater using hexagonal bolt through both sides of the support. Please insert suitable spacers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
AW 15 11 FT |
|
Wall and Support Bracket, AW 15, 4" Width, Hot Dipped | 30 | 30.86 | 6420656 |
AW 15 16 FT |
|
Wall and Support Bracket, AW 15, 6" Width, Hot Dipped | 30 | 44.09 | 6420664 |
AW 15 21 FT |
|
Wall and Support Bracket, AW 15, 8" Width, Hot Dipped | 30 | 57.32 | 6420680 |
AW 15 31 FT |
|
Wall and Support Bracket, AW 15, 12" Width, Hot Dipped | 30 | 77.16 | 6420710 |
AW 15 41 FT |
|
Wall and Support Bracket, AW 15, 16" Width, Hot Dipped | 30 | 121.25 | 6420745 |
AW 15 51 FT |
|
Wall and Support Bracket, AW 15, 20" Width, Hot Dipped | 20 | 158.73 | 6420788 |
AW 15 61 FT |
|
Wall and Support Bracket, AW 15, 24" Width, Hot Dipped | 20 | 187.39 | 6420826 |
Hot-Dipped Galvanised