Wall and Support Bracket, MWAM 12
Light-duty wall and support bracket including quick connector for use with cable trays of type RKSM.
Wall and support bracket MWAM.. including:
1. Two pre-mounted quick connectors for efficient cable tray fastening.
2. Truss-head bolt M10 x 25 for fastening on the U support.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
MWAM 12 11 FS |
|
Wall and Support Bracket, MWAM 12, 4" Width, Strip Galvanized | 30 | 42.99 | 6424550 |
MWAM 12 21 FS |
|
Wall and Support Bracket, MWAM 12, 8" Width, Strip Galvanized | 30 | 57.32 | 6424552 |
MWAM 12 31 FS |
|
Wall and Support Bracket, MWAM 12, 12" Width, Strip Galvanized | 30 | 114.42 | 6424554 |
MWAM 12 41 FS |
|
Wall and Support Bracket, MWAM 12, 16" Width, Strip Galvanized | 25 | 153.66 | 6424556 |
Strip Galvanised