Wall and Support Bracket, MWA 12
Light-duty wall and support bracket.
Including truss-head bolt M10 x 25 for fastening to
U supports
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
MWA 12 11S FS |
|
Wall and Support Bracket, MWA 12, 4" Width, Strip Galvanized | 30 | 37.92 | 6424716 |
MWA 12 21S FS |
|
Wall and Support Bracket, MWA 12, 8" Width, Strip Galvanized | 30 | 63.90 | 6424732 |
MWA 12 31S FS |
|
Wall and Support Bracket, MWA 12, 12" Width, Strip Galvanized | 30 | 110.90 | 6424740 |
MWA 12 41S FS |
|
Wall and Support Bracket, MWA 12, 16" Width, Strip Galvanized | 30 | 149.91 | 6424759 |
Strip Galvanised