Cover for 90° Magic Bend
The cover can be used with fittings of all side heights.
Cover for 90° bend with premounted turn buckles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
DFBM 90 100 FS |
|
Cover for 90° Magic Bend, 4" Width, Strip-Galvanized | 1 | 37.70 | 7138500 |
DFBM 90 150 FS |
|
Cover for 90° Magic Bend, 6" Width, Strip-Galvanized | 1 | 62.83 | 7138502 |
DFBM 90 200 FS |
|
Cover for 90° Magic Bend, 8" Width, Strip-Galvanized | 1 | 94.80 | 7138504 |
DFBM 90 300 FS |
|
Cover for 90° Magic Bend, 12" Width, Strip-Galvanized | 1 | 179.90 | 7138506 |
DFBM 90 400 FS |
|
Cover for 90° Magic Bend, 16" Width, Strip-Galvanized | 1 | 363.76 | 7138508 |
DFBM 90 500 FS |
|
Cover for 90° Magic Bend, 20" Width, Strip-Galvanized | 1 | 538.15 | 7138510 |
DFBM 90 600 FS |
|
Cover for 90° Magic Bend, 24" Width, Strip-Galvanized | 1 | 745.38 | 7138512 |
DFBM 90 100 DD |
|
Cover for 90° Magic Bend, 4" Width, Double Dipped | 1 | 37.70 | 7138540 |
DFBM 90 150 DD |
|
Cover for 90° Magic Bend, 6" Width, Double Dipped | 1 | 62.80 | 7138542 |
DFBM 90 200 DD |
|
Cover for 90° Magic Bend, 8" Width, Double Dipped | 1 | 94.80 | 7138544 |
DFBM 90 300 DD |
|
Cover for 90° Magic Bend, 12" Width, Double Dipped | 1 | 179.90 | 7138546 |
DFBM 90 400 DD |
|
Cover for 90° Magic Bend, 16" Width, Double Dipped | 1 | 363.80 | 7138548 |
Strip Galvanised
Double-Dip