Reducer / End plate BKRS
Reducer / end plate for cable trays with side height 4".
From a width of 6", a perforated underbelt is avialable. Including approiate fastening material.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RWEB 110 FS |
|
Reducer / End Plate for BKRS, 4" Height, 4" Width | 1 | 36.16 | 7111096 |
RWEB 120 FS |
|
Reducer / End Plate for BKRS, 4" Height, 8" Width | 1 | 63.93 | 7111207 |
RWEB 130 FS |
|
Reducer / End Plate for BKRS, 4" Height, 12" Width | 1 | 89.70 | 7111304 |
RWEB 140 FS |
|
Reducer / End Plate for BKRS, 4" Height, 16" Width | 1 | 116.62 | 7111428 |
RWEB 150 FS |
|
Reducer / End Plate for BKRS, 4" Height, 20" Width | 1 | 142.86 | 7111509 |
RWEB 160 FS |
|
Reducer / End Plate for BKRS, 4" Height, 24" Width | 1 | 156.53 | 7111740 |
Strip Galvanised