45° Outside Bend Cover, Aluminum
Aluminum Cover to be used with:
Series 6, 45 Degree Outside Bend
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67A06040 |
|
Cover for 45° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum | 1 | 67A06040 | |
67A09040 |
|
Cover for 45° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum | 1 | 67A09040 | |
67A12040 |
|
Cover for 45° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum | 1 | 67A12040 | |
67A18040 |
|
Cover for 45° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum | 1 | 67A18040 | |
67A24040 |
|
Cover for 45° Outside Bend, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum | 1 | 67A24040 | |
67A06042 |
|
Cover for 45° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum | 1 | 67A06042 | |
67A09042 |
|
Cover for 45° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum | 1 | 67A09042 | |
67A12042 |
|
Cover for 45° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum | 1 | 67A12042 | |
67A18042 |
|
Cover for 45° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum | 1 | 67A18042 | |
67A24042 |
|
Cover for 45° Outside Bend, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum | 1 | 67A24042 |
Aluminium