90° Inside Bend Cover, Aluminum

Aluminum Cover to be used with:
Series 6, 90 Degree Inside Bend
Type | Name | Pack pcs. | Weight lb/100pc | Sku | |
---|---|---|---|---|---|
67A06070 |
|
Cover for 90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum | 1 | 67A06070 | |
67A09070 |
|
Cover for 90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum | 1 | 67A09070 | |
67A12070 |
|
Cover for 90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum | 1 | 67A12070 | |
67A18070 |
|
Cover for 90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum | 1 | 67A18070 | |
67A24070 |
|
Cover for 90° Inside Bend, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum | 1 | 67A24070 | |
67A06072 |
|
Cover for 90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum | 1 | 67A06072 | |
67A09072 |
|
Cover for 90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum | 1 | 67A09072 | |
67A12072 |
|
Cover for 90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum | 1 | 67A12072 | |
67A18072 |
|
Cover for 90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum | 1 | 67A18072 | |
67A24072 |
|
Cover for 90° Inside Bend, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum | 1 | 67A24072 |
ALUAluminium