90° Horizontal Bend Cover, Aluminum

Aluminum Cover to be used with:
Series 6, 90 Degree Horizontal Bend
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
67A06030 |
|
Cover for 90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum | 1 | 67A06030 | |
67A09030 |
|
Cover for 90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum | 1 | 67A09030 | |
67A12030 |
|
Cover for 90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum | 1 | 67A12030 | |
67A18030 |
|
Cover for 90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum | 1 | 67A18030 | |
67A24030 |
|
Cover for 90° Horizontal Bend, 12" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum | 1 | 67A24030 | |
67A06032 |
|
Cover for 90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 6" Width, Aluminum | 1 | 67A06032 | |
67A09032 |
|
Cover for 90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 9" Width, Aluminum | 1 | 67A09032 | |
67A12032 |
|
Cover for 90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 12" Width, Aluminum | 1 | 67A12032 | |
67A18032 |
|
Cover for 90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 18" Width, Aluminum | 1 | 67A18032 | |
67A24032 |
|
Cover for 90° Horizontal Bend, 24" Radius, for Series 6 Trough Cable Tray, 24" Width, Aluminum | 1 | 67A24032 |
Aluminium