C - Tab Bracket
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
C - Tab wall and ceiling bracket with clamping lugs for screwless mesh cable tray fastening.
Important! If the ceiling bracket is fastened directly to the wall or ceiling, then, for reasons of stability, always use the spacer, type DS 4.
Max. side height of the cable support system 60 mm.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
WMTSC04 |
|
C - Tab Bracket, for Tray width 4" (100 mm), Strip Galvanised | 6 | 116.90 | 6365906 |
WMTSC06 |
|
C - Tab Bracket, for Tray width 6" (150 mm), Strip Galvanised | 6 | 130.07 | 6365914 |
WMTSC08 |
|
C - Tab Bracket, for Tray width 8" (200 mm), Strip Galvanised | 5 | 149.91 | 6365922 |
WMTSC12 |
|
C - Tab Bracket, for Tray width 12" (300 mm), Strip Galvanised | 5 | 178.57 | 6365949 |
Strip Galvanised