Fitting Covers
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Available in Flanged and Flat styles only.
To order covers, substitute the "Tray
System" number (ǂǂ) with a 7 for the
Flanged style cover, or a 67 for a Flat
cover style.
Example:
14A06050 = 90° Outside Bend.
7A06050 = Flanged Style Cover for 90° Outside Bend.
67A06050 = Flat Style Cover for 90° Outside Bend.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
7A06030 |
|
Flanged Style Cover for 90° Horizontal Bend, 12" Radius, for 6" Width Tray. | 7A06030 | ||
67A06030 |
|
Flat Style Cover for 90° Horizontal Bend, 12" Radius, for 6" Width Tray. | 67A06030 | ||
7A06025 |
|
Flanged Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray. | 7A06025 | ||
67A06025 |
|
Flat Style Cover for 60° Horizontal Bend, 12" Radius, for 6" Width Tray. | 67A06025 | ||
7A06020 |
|
Flanged Style Cover for 45° Horizontal Bend, 12" Radius, for 6" Width Tray. | 7A06020 | ||
67A06020 |
|
Flat Style Cover for 45° Horizontal Bend, 12" Radius, for 6" Width Tray. | 67A06020 | ||
7A06015 |
|
Flanged Style Cover for 30° Horizontal Bend, 12" Radius, for 6" Width Tray. | 7A06015 | ||
67A06015 |
|
Flat Style Cover for 30° Horizontal Bend, 12" Radius, for 6" Width Tray. | 67A06015 |
Aluminium