Vertical Tee Up
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
All Ladder Tray Fittings have rungs on 9" centers with 3" tangents for easy fit-up during installation.
Each Vertical Tee is furnished with two (2) pairs of Splice Plates and sixteen (16) 9TBN302 Nut and Bolt Assemblies.
Refer to chart image below for all sizes and part numbers.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
14A06095U |
|
Vertical Tee Up, 12" Radius, for 14A Aluminum Ladder Tray, 6" Width. | 14A06095U | ||
14A06097U |
|
Vertical Tee Up, 24" Radius, for 14A Aluminum Ladder Tray, 6" Width. | 14A06097U | ||
14A06098U |
|
Vertical Tee Up, 36" Radius, for 14A Aluminum Ladder Tray, 6" Width. | 14A06098U | ||
14A06099U |
|
Vertical Tee Up, 48" Radius, for 14A Aluminum Ladder Tray, 6" Width. | 14A06099U |
Aluminium
Description