Misc. Accessories
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S38574 |
|
3/8" 16 x 1" Hex Head Machine Bolt | 9S38574 | ||
9S12574 |
|
1/2" 13 x 1" Hex Head Machine Bolt | 9S12574 | ||
9S12576 |
|
1-5/8" Square Washer for Strut | 9S12576 | ||
9S38307 |
|
3/8" Washer | 9S38307 | ||
9S12307 |
|
1/2" Washer | 9S12307 | ||
9S38318 |
|
3/8" 16 Beam Clamp - Malleable Iron Plated | 9S38318 | ||
9S12318 |
|
1/2" 13 Beam Clamp - Malleable Iron Plated | 9S12318 | ||
9SVB227 |
|
"L" Vertical Tray Bracket | 9SVB227 |
Strip Galvanised