Double Channel Bracket
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S12582 |
|
Double Channel Bracket, Length 12", Uniform load 2000 lbs. For Tray Width 6" & 9", Hot Dip Mill Galvanized | 9S12582 | ||
9S18582 |
|
Double Channel Bracket, Length 18", Uniform load 1200 lbs. For Tray Width 12", Hot Dip Mill Galvanized | 9S18582 | ||
9S24582 |
|
Double Channel Bracket, Length 24", Uniform load 1000 lbs. For Tray Width 18", Hot Dip Mill Galvanized | 9S24582 | ||
9S30582 |
|
Double Channel Bracket, Length 30", Uniform load 800 lbs. For Tray Width 24", Hot Dip Mill Galvanized | 9S30582 |
Strip Galvanised