Heavy Duty Wall Bracket
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S30321 |
|
Heavy Duty Wall Bracket, Length 30", Height 27-1/4", Uniform load 3000 lbs. For Tray Width 24", Hot Dip Mill Galvanized | 9S30321 | ||
9S38321 |
|
Heavy Duty Wall Bracket, Length 38", Height 35-1/4", Uniform load 2800 lbs. For Tray Width 30", Hot Dip Mill Galvanized | 9S38321 | ||
9S42321 |
|
Heavy Duty Wall Bracket, Length 42", Height 39-1/4", Uniform load 2500 lbs. For Tray Width 36", Hot Dip Mill Galvanized | 9S42321 | ||
9S54321 |
|
Heavy Duty Wall Bracket, Length 54", Height 49-1/4", Uniform load 2000 lbs. For Tray Width 42", Hot Dip Mill Galvanized | 9S54321 |
Strip Galvanised