Medium Duty Strut Channel Bracket
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
1/4" thick Back Plate welded to channel.
F.O.S. = 2.5
Securely mounted to wall with proper hardware.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S12580 |
|
Medium Duty Strut Channel Bracket, Length 12", Gauge 12, Uniform load 1500 lbs. For Tray Width 6" & 9", Hot Dip Mill Galvanized | 9S12580 | ||
9S18580 |
|
Medium Duty Strut Channel Bracket, Length 18", Gauge 12, Uniform load 750 lbs. For Tray Width 12", Hot Dip Mill Galvanized | 9S18580 | ||
9S24580 |
|
Medium Duty Strut Channel Bracket, Length 24", Gauge 12, Uniform load 500 lbs. For Tray Width 18", Hot Dip Mill Galvanized | 9S24580 | ||
9S30580 |
|
Medium Duty Strut Channel Bracket, Length 30", Gauge 12, Uniform load 250 lbs. For Tray Width 24", Hot Dip Mill Galvanized | 9S30580 |
Hot-Dipped Galvanised
Strip Galvanised