Shelf Style Wall Bracket

Important: Allowance must be made for expansion if temperature extremes exist.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S10322 |
|
Shelf Style Wall Bracket, Length 10", Height 3", Uniform load 300 lbs. For Tray Width 6" & 9", Hot Dip Mill Galvanized | 9S10322 | ||
9S16322 |
|
Shelf Style Wall Bracket, Length 16", Height 4-1/2", Uniform load 300 lbs. For Tray Width 12", Hot Dip Mill Galvanized | 9S16322 | ||
9S22322 |
|
Shelf Style Wall Bracket, Length 22", Height 6", Uniform load 300 lbs. For Tray Width 18", Hot Dip Mill Galvanized | 9S22322 | ||
9S28322 |
|
Shelf Style Wall Bracket, Length 28", Height 7-1/2", Uniform load 300 lbs. For Tray Width 24", Hot Dip Mill Galvanized | 9S28322 |
Hot-Dipped Galvanised
Strip Galvanised