Trapeze Support Bracket
9/16" x 1-1/8" slotted holes on 2" centerline.
Hanger rods and hardware not included.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S12323 |
|
Trapeze Support Bracket, 12" Length, 0.8125" Height, 985 lbs. usable load. For Tray Width: 6", Hot Dip Mill Galvanized | 9S12323 | ||
9S15323 |
|
Trapeze Support Bracket, 15" Length, 0.8125" Height, 830 lbs. usable load. For Tray width: 9", Hot Dip Mill Galvanized | 9S15323 | ||
9S18323 |
|
Trapeze Support Bracket, 18" Length, 0.8125" Height, 680 lbs. usable load. For Tray Width: 12", Hot Dip Mill Galvanized | 9S18323 | ||
9S24323 |
|
Trapeze Support Bracket, 24" Length, 0.8125" Height, 495 lbs. usable load. For Tray Width: 18", Hot Dip Mill Galvanized | 9S24323 | ||
9S30323 |
|
Trapeze Support Bracket, 30" Length, 1.625" Height, 1050 lbs. usable load. For Tray Width: 24", Hot Dip Mill Galvanized | 9S30323 | ||
9S36323 |
|
Trapeze Support Bracket, 36" Length, 1.625" Height, 880 lbs. usable load. For Tray Width: 30", Hot Dip Mill Galvanized | 9S36323 | ||
9S42323 |
|
Trapeze Support Bracket, 42" Length, 1.625" Height, 600 lbs. usable load. For Tray Width: 36", Hot Dip Mill Galvanized | 9S42323 | ||
9S10570 |
|
Standard Channel Strut, Length 10', Single, Hot Dip Mill Galvanized | 9S10570 | ||
9S10572 |
|
Standard Channel Strut, Length 10', Double, Hot Dip Mill Galvanized | 9S10572 | ||
9S20570 |
|
Standard Channel Strut, Length 20', Single, Hot Dip Mill Galvanized | 9S20570 | ||
9S20572 |
|
Standard Channel Strut, Length 20', Double, Hot Dip Mill Galvanized | 9S20572 |
Hot-Dipped Galvanised
Strip Galvanised