Hanger Rod
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S12310 |
|
Hanger Rod, 12" Length, 3/8" - 16 Width, Hot Dip Mill Galvanized | 9S12310 | ||
9S24310 |
|
Hanger Rod, 24" Length, 3/8" - 16 Width, Hot Dip Mill Galvanized | 9S24310 | ||
9S36310 |
|
Hanger Rod, 36" Length, 3/8" - 16 Width, Hot Dip Mill Galvanized | 9S36310 | ||
9S48310 |
|
Hanger Rod, 48" Length, 3/8" - 16 Width, Hot Dip Mill Galvanized | 9S48310 | ||
9S72310 |
|
Hanger Rod, 72" Length, 3/8" - 16 Width, Hot Dip Mill Galvanized | 9S72310 | ||
9S120310 |
|
Hanger Rod, 120" Length, 3/8" - 16 Width, Hot Dip Mill Galvanized | 9S120310 | ||
9S12312 |
|
Hanger Rod, 12" Length, 1/2" - 13 Width, Hot Dip Mill Galvanized | 9S12312 | ||
9S24312 |
|
Hanger Rod, 24" Length, 1/2" - 13 Width, Hot Dip Mill Galvanized | 9S24312 | ||
9S36312 |
|
Hanger Rod, 36" Length, 1/2" - 13 Width, Hot Dip Mill Galvanized | 9S36312 | ||
9S48312 |
|
Hanger Rod, 48" Length, 1/2" - 13 Width, Hot Dip Mill Galvanized | 9S48312 | ||
9S72312 |
|
Hanger Rod, 72" Length, 1/2" - 13 Width, Hot Dip Mill Galvanized | 9S72312 | ||
9S120312 |
|
Hanger Rod, 120" Length, 1/2" - 13 Width, Hot Dip Mill Galvanized | 9S120312 |
Strip Galvanised