Single Center Support for Ladder Tray
All items are supplied except for 1/2" threaded rod.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
9S06263 |
|
Single Center Support for Ladder Tray, 6" Width, Hot Dip Mill Galvanized | 9S06263 | ||
9S09263 |
|
Single Center Support for Ladder Tray, 9" Width, Hot Dip Mill Galvanized | 9S09263 | ||
9S12263 |
|
Single Center Support for Ladder Tray, 12" Width, Hot Dip Mill Galvanized | 9S12263 | ||
9S18263 |
|
Single Center Support for Ladder Tray, 18" Width, Hot Dip Mill Galvanized | 9S18263 | ||
9S24263 |
|
Single Center Support for Ladder Tray, 24" Width, Hot Dip Mill Galvanized | 9S24263 | ||
9S30263 |
|
Single Center Support for Ladder Tray, 30" Width, Hot Dip Mill Galvanized | 9S30263 | ||
9S36263 |
|
Single Center Support for Ladder Tray, 36" Width, Hot Dip Mill Galvanized | 9S36263 | ||
9S42263 |
|
Single Center Support for Ladder Tray, 42" Width, Hot Dip Mill Galvanized | 9S42263 |
Strip Galvanised