Expansion Splice Plate
Furnished in pairs (2) with (4) 9TBN302 nut & bolt assemblies and (4) 9SEB519 shoulder bolts, washers and nyloc hex nuts.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
14ASP201 |
|
Expansion Splice Plate for 14A Aluminum Ladder Tray | 14ASP201 | ||
24ASP201 |
|
Expansion Splice Plate for 24A Aluminum Ladder Tray | 24ASP201 | ||
2ASP201 |
|
Expansion Splice Plate for 2A Aluminum Ladder Tray | 2ASP201 | ||
34ASP201 |
|
Expansion Splice Plate for 34A Aluminum Ladder Tray | 34ASP201 | ||
15ASP201 |
|
Expansion Splice Plate for 15A Aluminum Ladder Tray | 15ASP201 | ||
35ASP201 |
|
Expansion Splice Plate for 35A Aluminum Ladder Tray | 35ASP201 | ||
45ASP201 |
|
Expansion Splice Plate for 45A Aluminum Ladder Tray | 45ASP201 | ||
16ASP201 |
|
Expansion Splice Plate for 16A Aluminum Ladder Tray | 16ASP201 | ||
29ASP201 |
|
Expansion Splice Plate for 29A Aluminum Ladder Tray | 29ASP201 | ||
26ASP201 |
|
Expansion Splice Plate for 26A Aluminum Ladder Tray | 26ASP201 | ||
3ASP201 |
|
Expansion Splice Plate for 3A Aluminum Ladder Tray | 3ASP201 | ||
46ASP201 |
|
Expansion Splice Plate for 46A Aluminum Ladder Tray | 46ASP201 | ||
665ASP201 |
|
Expansion Splice Plate for 665A Aluminum Ladder Tray | 665ASP201 | ||
47ASP201 |
|
Expansion Splice Plate for 47A Aluminum Ladder Tray | 47ASP201 | ||
57ASP201 |
|
Expansion Splice Plate for 57A Aluminum Ladder Tray | 57ASP201 | ||
875ASP201 |
|
Expansion Splice Plate for 875A Aluminum Ladder Tray | 875ASP201 | ||
8HAFSP201 |
|
Expansion Splice Plate for 8HAF Aluminum Ladder Tray | 8HAFSP201 | ||
103ASP201 |
|
Expansion Splice Plate for 103A Aluminum Ladder Tray | 103ASP201 |
Aluminium