Cross Over Separator
16 Gauge Steel - ASTM - 653A
Secure to tray with supplied (4) 9STK774 stainless steel, self drilling / tapping screws.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
82S06 |
|
Cross Over Separator, 2" Height, 6" Width | 1 | 82S06 | |
82S12 |
|
Cross Over Separator, 2" Height, 12" Width | 1 | 82S12 | |
84S06 |
|
Cross Over Separator, 4" Height, 6" Width | 1 | 84S06 | |
84S12 |
|
Cross Over Separator, 4" Height, 12" Width | 1 | 84S12 |