90° Inside Vertical Barrier
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Part Numbers can be determined using the following information:
8ABS07 ǂ -A
ǂ = "0" for 12" radius
ǂ = "2" for 24" radius
ǂ = "3" for 36" radius
ǂ = "4" for 48" radius
A = "3" for 3" and 4" Load Depths
A = "5" for 5" and 6" Load Depths
For example: The part number for a 90° Inside Vertical Barrier, with a bend radius of 24", and a load depth of 3", would be: 8ABS072-3.
8ABS07 = 90° Inside Vertical Barrier (Aluminum)
2 = 24" radius
-3 = 3" or 4" load depth
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
8ABS070-3 |
|
90° Inside Vertical Barrier (Aluminum), 12" Radius, 3" or 4" Load Depth | 8ABS070-3 | ||
8ABS072-3 |
|
90° Inside Vertical Barrier (Aluminum), 24" Radius, 3" or 4" Load Depth | 8ABS072-3 | ||
8ABS073-3 |
|
90° Inside Vertical Barrier (Aluminum), 36" Radius, 3" or 4" Load Depth | 8ABS073-3 | ||
8ABS074-3 |
|
90° Inside Vertical Barrier (Aluminum), 48" Radius, 3" or 4" Load Depth | 8ABS074-3 | ||
8ABS070-5 |
|
90° Inside Vertical Barrier (Aluminum), 12" Radius, 5" or 6" Load Depth | 8ABS070-5 | ||
8ABS072-5 |
|
90° Inside Vertical Barrier (Aluminum), 24" Radius, 5" or 6" Load Depth | 8ABS072-5 | ||
8ABS073-5 |
|
90° Inside Vertical Barrier (Aluminum), 36" Radius, 5" or 6" Load Depth | 8ABS073-5 | ||
8ABS074-5 |
|
90° Inside Vertical Barrier (Aluminum), 48" Radius, 5" or 6" Load Depth | 8ABS074-5 |
Aluminium