Vertical Adjustable Splice Plate
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
Aluminum splice plates are shipped in pairs with stainless steel hardware.
Field drill hole next to pivot point after angle is set.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
14ASP212 |
|
Vertical Adjustable Splice Plate for 14A Light Duty Aluminum Ladder Tray | 14ASP212 | ||
24ASP212 |
|
Vertical Adjustable Splice Plate for 24A Light Duty Aluminum Ladder Tray | 24ASP212 | ||
2ASP212 |
|
Vertical Adjustable Splice Plate for 2A Medium Duty Aluminum Ladder Tray | 2ASP212 | ||
34ASP212 |
|
Vertical Adjustable Splice Plate for 34A Heavy Duty Aluminum Ladder Tray | 34ASP212 | ||
15ASP212 |
|
Vertical Adjustable Splice Plate for 15A Light Duty Aluminum Ladder Tray | 15ASP212 | ||
35ASP212 |
|
Vertical Adjustable Splice Plate for 35A Medium Duty Aluminum Ladder Tray | 35ASP212 | ||
45ASP212 |
|
Vertical Adjustable Splice Plate for 45A Heavy Duty Aluminum Ladder Tray | 45ASP212 | ||
16ASP212 |
|
Vertical Adjustable Splice Plate for 16A Light Duty Aluminum Ladder Tray | 16ASP212 | ||
29ASP212 |
|
Vertical Adjustable Splice Plate for 29A Light Duty Aluminum Ladder Tray | 29ASP212 | ||
26ASP212 |
|
Vertical Adjustable Splice Plate for 26A Medium Duty Aluminum Ladder Tray | 26ASP212 | ||
3ASP212 |
|
Vertical Adjustable Splice Plate for 3A Heavy Duty Aluminum Ladder Tray | 3ASP212 | ||
46ASP212 |
|
Vertical Adjustable Splice Plate for 46A Heavy Duty Aluminum Ladder Tray | 46ASP212 | ||
665ASP212 |
|
Vertical Adjustable Splice Plate for 665A Heavy Duty Aluminum Ladder Tray | 665ASP212 | ||
47ASP212 |
|
Vertical Adjustable Splice Plate for 47A Heavy Duty Aluminum Ladder Tray | 47ASP212 | ||
57ASP212 |
|
Vertical Adjustable Splice Plate for 57A Heavy Duty Aluminum Ladder Tray | 57ASP212 | ||
875ASP212 |
|
Vertical Adjustable Splice Plate for 875A Heavy Duty Aluminum Ladder Tray | 875ASP212 | ||
8HAFSP212 |
|
Vertical Adjustable Splice Plate for 8HAF Heavy Duty Aluminum Ladder Tray | 8HAFSP212 | ||
103ASP212 |
|
Vertical Adjustable Splice Plate for 103A Heavy Duty Aluminum Ladder Tray | 103ASP212 |
Aluminium