103A - 10" Side Height, Heavy Duty Ladder Tray
103A - Heavy Duty Aluminum Ladder Tray
Side Height - 10"
Load Depth - 8.85"
NEMA Load / Span Rating - 40C
Cable Loading (lb/ft) -
20' Span - 636 (lb/ft)
24' Span - 441 (lb/ft)
30' Span - 282 (lb/ft)
35' Span - 207 (lb/ft)
40' Span - 159 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
*Minimum order quantities may apply*
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
103A12240-09 |
|
12" Wide - 20' Long - 9" Rung Spacing | 1- 20' Length | 103A12240-09 | |
103A18240-09 |
|
18" Wide - 20' Long - 9" Rung Spacing | 1- 20' Length | 103A18240-09 | |
103A24240-09 |
|
24" Wide - 20' Long - 9" Rung Spacing | 1- 20' Length | 103A24240-09 | |
103A30240-09 |
|
30" Wide - 20' Long - 9" Rung Spacing | 1- 20' Length | 103A30240-09 | |
103A36240-09 |
|
36" Wide - 20' Long - 9" Rung Spacing | 1- 20' Length | 103A36240-09 | |
103A42240-09 |
|
42" Wide - 20' Long - 9" Rung Spacing | 1- 20' Length | 103A42240-09 | |
103A12010-09L |
|
12" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 103A12010-09L | |
103A18010-09L |
|
18" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 103A18010-09L | |
103A24010-09L |
|
24" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 103A24010-09L | |
103A30010-09L |
|
30" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 103A30010-09L | |
103A36010-09L |
|
36" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 103A36010-09L | |
103A42010-09L |
|
42" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 103A42010-09L |
Aluminium