2A - 4" Side Height, Medium Duty Ladder Tray
![UL](/Images/Uploads/2013/12/12/201312121249254267080_798152571.png)
2A - Medium Duty Aluminum Ladder Tray
Side Height - 4"
Load Depth - 3"
NEMA Load / Span Rating - 16A / 12C
Cable Loading (lb/ft) -
6' Span - 430 (lb/ft)
8' Span - 243 (lb/ft)
10' Span - 153 (lb/ft)
12' Span - 108 (lb/ft)
14' Span - 79 (lb/ft)
16' Span - 60 (lb/ft)
*Rung spacing available in 6", 9", 12", and 18".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
2A06010-09 |
|
6" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 2A06010-09 | |
2A09010-09 |
|
9" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 2A09010-09 | |
2A12010-09 |
|
12" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 2A12010-09 | |
2A18010-09 |
|
18" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 2A18010-09 | |
2A24010-09 |
|
24" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 2A24010-09 | |
2A30010-09 |
|
30" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 2A30010-09 | |
2A36010-09 |
|
36" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 2A36010-09 | |
2A42010-09 |
|
42" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 2A42010-09 | |
2A06010-09L |
|
6" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 2A06010-09L | |
2A09010-09L |
|
9" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 2A09010-09L | |
2A12010-09L |
|
12" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 2A12010-09L | |
2A18010-09L |
|
18" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 2A18010-09L | |
2A24010-09L |
|
24" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 2A24010-09L | |
2A30010-09L |
|
30" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 2A30010-09L | |
2A36010-09L |
|
36" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 2A36010-09L | |
2A42010-09L |
|
42" Wide - 24' Long - 9" Rung Spacing | 1- 24' Length | 2A42010-09L |
Aluminium