14A - 4" Side Height, Light Duty Ladder Tray
14A - Light Duty Aluminum Ladder Tray
Side Height - 4"
Load Depth - 3.2"
NEMA Load / Span Rating - 12A / 8C
Cable Loading (lb/ft) -
6' Span - 208 (lb/ft)
8' Span - 117 (lb/ft)
10' Span - 74 (lb/ft)
12' Span - 52 (lb/ft)
*Rung spacing available in 6", and 9".
Refer to part number chart to the right for all custom sizes and styles.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
14A06010-09 |
|
6" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 14A06010-09 | |
14A09010-09 |
|
9" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 14A09010-09 | |
14A12010-09 |
|
12" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 14A12010-09 | |
14A18010-09 |
|
18" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 14A18010-09 | |
14A24010-09 |
|
24" Wide - 12' Long - 9" Rung Spacing | 1- 12' Length | 14A24010-09 |
Aluminium