90° Magic Bend, 2" Height
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
Self-Connecting 90 degree Magic bend. Connect to RKS-Magic stright lengths with a single click.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
RBM 90 610 FS |
|
2"x 4" 90 Degree Magic Bend - Strip Galvanized | 1 | 144.84 | 6041130 |
RBM 90 615 FS |
|
2"x 6" 90 Degree Magic Bend - Strip Galvanized | 1 | 202.83 | 6041132 |
RBM 90 620 FS |
|
2"x 8" 90 Degree Magic Bend - Strip Galvanized | 1 | 269.20 | 6041134 |
RBM 90 630 FS |
|
2"x 12" 90 Degree Magic Bend - Strip Galvanized | 1 | 425.10 | 6041136 |
RBM 90 640 FS |
|
2"x 16" 90 Degree Magic Bend - Strip Galvanized | 1 | 607.20 | 6041138 |
RBM 90 650 FS |
|
2"x 20" 90 Degree Magic Bend - Strip Galvanized | 1 | 831.58 | 6041140 |
RBM 90 660 FS |
|
2"x 24" 90 Degree Magic Bend - Strip Galvanized | 1 | 1089.74 | 6041142 |
RBM 90 610 FT |
|
2"x 4" 90 Degree Magic Bend - Hot Dipped Galvanized | 1 | 155.43 | 6041150 |
RBM 90 615 FT |
|
2"x 6" 90 Degree Magic Bend - Hot Dipped Galvanized | 1 | 217.60 | 6041152 |
RBM 90 620 FT |
|
2"x 8" 90 Degree Magic Bend - Hot Dipped Galvanized | 1 | 288.59 | 6041154 |
RBM 90 630 FT |
|
2"x 12" 90 Degree Magic Bend - Hot Dipped Galvanized | 1 | 455.92 | 6041156 |
RBM 90 640 FT |
|
2"x 16" 90 Degree Magic Bend - Hot Dipped Galvanized | 1 | 651.03 | 6041158 |
Hot-Dipped Galvanised
Strip Galvanised