Magic Straight Connector Set, 2" Height
Straigth Connector Set for joining two "non-Magic" ends of RKS-Magic Cable Tray System. No connection hardware is required.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
KTSMV 610 FS |
|
2"x4" Magic Straight Connector Set - Strip Galvanized | 1 | 67.24 | 6068914 |
KTSMV 615 FS |
|
2"x6" Magic Straight Connector Set - Strip Galvanized | 1 | 76.94 | 6068916 |
KTSMV 620FS |
|
2"x8" Magic Straight Connector Set - Strip Galvanized | 1 | 82.01 | 6068918 |
KTSMV 630FS |
|
2"x12" Magic Straight Connector Set - Strip Galvanized | 1 | 97.00 | 6068920 |
KTSMV 640FS |
|
2"x16" Magic Straight Connector Set - Strip Galvanized | 1 | 111.77 | 6068922 |
KTSMV 650FS |
|
2"x20" Magic Straight Connector Set - Strip Galvanized | 1 | 126.55 | 6068924 |
KTSMV 660FS |
|
2"x24" Magic Straight Connector Set - Strip Galvanized | 1 | 141.50 | 6068926 |
KTSMV 610DD |
|
2"x4" Magic Straight Connector Set - Hot Dipped Galvanized | 1 | 67.24 | 6068936 |
KTSMV 615DD |
|
2"x6" Magic Straight Connector Set - Hot Dipped Galvanized | 1 | 76.94 | 6068938 |
KTSMV 620DD |
|
2"x8" Magic Straight Connector Set - Hot Dipped Galvanized | 1 | 82.01 | 6068940 |
KTSMV 630DD |
|
2"x12" Magic Straight Connector Set - Hot Dipped Galvanized | 1 | 97.00 | 6068942 |
KTSMV 640DD |
|
2"x16" Magic Straight Connector Set - Hot Dipped Galvanized | 1 | 111.77 | 6068944 |
Strip Galvanised
Double-Dip