Dust Protection Plate
Dust protective plate for use between aluminum checker plate and base cover in walk-on cable tray system BKRS, as protection against dust and chips entering into the tray.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
SSE BKR 100 FS |
|
Dust Protection Plate, 4" Width, Strip-Galvanized | 1 | 3.60 | 6049261 |
SSE BKR 200 FS |
|
Dust Protection Plate, 8" Width, Strip-Galvanized | 1 | 7.20 | 6049263 |
SSE BKR 300 FS |
|
Dust Protection Plate, 12" Width, Strip-Galvanized | 1 | 10.70 | 6049265 |
SSE BKR 400 FS |
|
Dust Protection Plate, 16" Width, Strip-Galvanized | 1 | 14.30 | 6049267 |
SSE BKR 500 FS |
|
Dust Protection Plate, 20" Width, Strip-Galvanized | 1 | 17.90 | 6049269 |
SSE BKR 600 FS |
|
Dust Protection Plate, 24" Width, Strip-Galvanized | 1 | 21.50 | 6049271 |
Strip Galvanised