Mounting Base
Mounting for screwless fastening on mesh cable trays.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
WMMOUNT65G |
|
Mounting Base for 2" height Mesh Cable Tray, Hot-Dip Galvanised | 30 | 20.28 | 6006486 |
WMMOUNT90G |
|
Mounting Base for 4" height Mesh Cable Tray, Hot-Dip Galvanised | 30 | 37.04 | 6006487 |
WMMOUNT65T |
|
Mounting Base for 2" height Mesh Cable Tray, Stainless Steel, grade 316 L | 30 | 19.40 | 6006488 |
WMMOUNT90T |
|
Mounting Base for 4" height Mesh Cable Tray, Stainless Steel, grade 316 L | 30 | 35.49 | 6006489 |
Hot-Dipped Galvanised
Stainless Steel 316