Mounting Plate for Cable Tray
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
![Cable Tray, Side Height 35 mm](/Images/Uploads/2015/06/10/201506102317487895390_798152571.gif)
![Cable Tray, Side Height 60 mm](/Images/Uploads/2015/06/10/201506102318280086743_798152571.gif)
![Cable Tray, Side Height 85 mm](/Images/Uploads/2015/06/10/201506102318569629972_798152571.gif)
![Cable Tray, Side Height 110 mm](/Images/Uploads/2015/06/10/201506102319171648783_798152571.gif)
![Mesh Cable Tray, Slant Height 35 mm](/Images/Uploads/2015/06/10/201506102340215687027_798152571.gif)
![Mesh Cable Tray, Slant Height 55 mm](/Images/Uploads/2015/06/10/201506102341011138238_798152571.gif)
![Mesh Cable Tray, Slant Height 105 mm](/Images/Uploads/2015/06/10/201506102341308629852_798152571.gif)
Please order the Truss-Head Bolt, type FRSB 6x12, separately.
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
MP UNI FS |
|
Mounting Plate for Cable Tray, Strip-Galvanised | 40 | 29.32 | 7084773 |
MP UNI DD |
|
Mounting Plate for Cable Tray, Double Dipped | 40 | 24.30 | 7085114 |
Strip Galvanised
Double-Dip
Description
Mounting plate, for fastening on the side rail of cable support systems.