Mounting Plate, Angled
![CE](/Images/Uploads/2013/12/12/201312121249029921736_798152571.png)
![Cable Tray, Side Height 35 mm](/Images/Uploads/2015/06/10/201506102317487895390_798152571.gif)
![Cable Tray, Side Height 60 mm](/Images/Uploads/2015/06/10/201506102318280086743_798152571.gif)
![Cable Tray, Side Height 85 mm](/Images/Uploads/2015/06/10/201506102318569629972_798152571.gif)
![Cable Tray, Side Height 110 mm](/Images/Uploads/2015/06/10/201506102319171648783_798152571.gif)
Type | Name | Pack pcs. | Weight lb/100pc |
Sku | |
---|---|---|---|---|---|
MP WI KL FS |
|
Mounting Plate, Angled, Strip-Galvanised | 20 | 44.53 | 7084765 |
MP WI KL DD |
|
Mounting Plate, Angled, Zinc-Aluminum Coated, Double-Dip | 20 | 44.53 | 7085111 |
Strip Galvanised
Double-Dip
Description
Angled mounting plate, for fastening on the side rail of the cable tray.